Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 120-62403-03 |
| Durometer | 90 |
| Inside diameter IN | 5.725 |
| Inside diameter MM | 145.400 |
| Item type | O-Ring |
| Outside diameter IN | 7.750 |
| Outside diameter MM | 196.850 |
| Product material | Urethane |
| Thickness IN | 0.280 |
| Thickness MM | 6.980 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688024103 |