Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 120160 |
| End size 1 | -6 |
| End size 2 | -20 |
| End type 1 | Male pipe (NPTF) |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Brass |
| Product serial name | 4738 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |