Product specifications

Characteristic
Value
Angle shapeStraight
BrandWinner by Danfoss
End size 1-36
Finish platingPassivate
Hex size 1 IN1.614
Hex size 1 MM41.0
Item typeNut
Product material304 Stainless steel
Product serial nameN