Product specifications
Characteristic | Value |
|---|
| Angle shape | 90 Degree |
| Drop dimension IN | 2.169 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Male 37 degree |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Oil |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF3794 |