Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Drop dimension IN | 2.870 |
| Drop dimension MM | 72.90 |
| End size 1 | -16 |
| End size 2 | -20 |
| End Type 1 | Male 37 degree |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2024 |
| Thread sealant | Yes |
| Thread size 1 | 1 5/8-12 UN |
| Thread size 2 | 1-11 1/2 NPTF |