Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | 500025-24-16SX |
| End size 1 | -24 |
| End size 2 | -16 |
| End type 1 | Split flange code 61 |
| End type 2 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 500025 |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |