Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1FO9-08OGLLZ |
| Drop dimension IN | 2.870 |
| Drop dimension MM | 72.9 |
| End size 1 | -8 |
| End size 2 | -8 |
| End type 1 | Male ORFS |
| End type 2 | Male ORB ISO 11926-2 |
| Finish plating | Zinc |
| Hex size 1 IN | 0.945 |
| Hex size 1 MM | 24.0 |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1FO9 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 13/16-16 UN |
| Thread size 2 | 3/4-16 UNF |