ADAPTER-ELB, 1FO9, 08/08, CZ, NBR-product-details

ADAPTER-ELB, 1FO9, 08/08, CZ, NBR

12026839


Tools

Product specifications

Characteristic
Value
Angle shape90 Degree
BrandWinner by Danfoss
Drop dimension IN2.870
Drop dimension MM72.90
End size 1-8
End size 2-8
End Type 1Male ORFS
End type 2Male ORB ISO 11926-2
Finish platingZinc
Hex size 1 IN0.945
Hex size 1 MM24.0
Hex size 5 IN0.866
Hex size 5 MM22.0
Item typeAdapter-elbow
Product materialCarbon steel
Product serial name1FO9
Seal materialNitrile (NBR)
Thread sealantNo
Thread size 113/16-16 UN
Thread size 23/4-16 UNF