ADAPTER-STR, 1JG, 10/08, DE, FKM-product-details

ADAPTER-STR, 1JG, 10/08, DE, FKM

12026852


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandWinner by Danfoss
End size 1-10
End size 2-8
End Type 1Male 37 degree
End type 2Male ORB BSPP
Finish platingPassivate
Hex size 5 IN1.063
Hex size 5 MM27.0
Item typeAdapter-straight
Product material316L Stainless steel
Product serial name1JG
Seal materialFluorocarbon (FKM)
Thread sealantNo
Thread size 17/8-14 UNF
Thread size 2G 1/2