ADAPTER-ELB, 202411, 20/20, CS-product-details

ADAPTER-ELB, 202411, 20/20, CS

12026943


Tools

Product specifications

Characteristic
Value
Angle shape90 Degree
Drop dimension IN3.689
Drop dimension MM93.70
End size 1-20
End size 2-20
End Type 1Male 37 degree
End type 2Male pipe (NPTF)
Finish platingDura-Kote
Item typeAdapter-elbow
Product materialCarbon steel
Product serial name202411
Thread sealantYes
Thread size 11 5/8-12 UN
Thread size 21 1/4-11 1/2 NPTF