Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Drop dimension IN | 1.260 |
| Drop dimension MM | 32.0 |
| End size 1 | -16 |
| End size 2 | -8 |
| End size 3 | -16 |
| End Type 1 | Male 37 degree |
| End type 2 | Female Pipe (NPT) |
| End type 3 | Male ORB Adjustable ISO11926-2 |
| Finish plating | Zinc |
| Hex size 5 IN | 1.299 |
| Hex size 5 MM | 33.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | KJNO |
| Thread sealant | Yes |
| Thread size 1 | 1 5/16-12 UN |
| Thread size 2 | 1/2-14 NPT |
| Thread size 3 | 1 5/16-12 UN |