Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Catalog Item | FF2442-121208SX |
| Drop dimension IN | 1.690 |
| Drop dimension MM | 42.90 |
| End size 1 | -12 |
| End size 2 | -12 |
| End size 3 | -8 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| End type 3 | Female 45 degree swivel |
| Finish plating | Zinc |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF2442 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-14 NPTF |
| Thread size 2 | 3/4-14 NPTF |