Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| End size 1 | -12 |
| End size 2 | -4 |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 0.472 |
| Hex size 5 MM | 12.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1CJ |
| Thread sealant | No |
| Thread size 1 | M12x1.5 |
| Thread size 2 | 7/16-20 UNF |