Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Drop dimension IN | 4.134 |
| Drop dimension MM | 105.0 |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Split flange code 62 |
| End type 2 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 5 IN | 1.142 |
| Hex size 5 MM | 29.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1JFS9 |
| Thread sealant | No |
| Thread size 2 | 1 1/16-12 UN |