ADAPTER-STR, 1NT, 32/24, CZ-product-details

ADAPTER-STR, 1NT, 32/24, CZ

12031666


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandWinner by Danfoss
End size 1-32
End size 2-24
End Type 1Male pipe (NPT)
End type 2Male pipe BSPT
Finish platingZinc
Hex size 5 IN2.559
Hex size 5 MM65.0
Item typeAdapter-straight
Product materialCarbon steel
Product serial name1NT
Thread sealantYes
Thread size 12-11 1/2 NPT
Thread size 2R 1 1/2