ADAPTER-TEE, AJTJ-SP, 16/16/16, CZ-product-details

ADAPTER-TEE, AJTJ-SP, 16/16/16, CZ

12032546


Tools

Product specifications

Characteristic
Value
Angle shapeTee
BrandWinner by Danfoss
Drop dimension IN1.969
Drop dimension MM50.0
End size 1-16
End size 2-16
End size 3-16
End Type 1Male 37 degree
End type 2Male pipe BSPT
End type 3Male 37 degree
Finish platingZinc
Hex size 5 IN1.299
Hex size 5 MM33.0
Item typeAdapter-tee
Product materialCarbon steel
Product serial nameAJTJ
Thread sealantNo
Thread size 11 5/16-12 UN
Thread size 2R 1