ADAPTER-ELB, 1FO4-OG, 10/12, CZ-product-details

ADAPTER-ELB, 1FO4-OG, 10/12, CZ

12032570


Tools

Product specifications

Characteristic
Value
Angle shape45 Degree
BrandWinner by Danfoss
Drop dimension IN1.225
Drop dimension MM31.1
End size 1-10
End size 2-12
End Type 1Male ORFS
End type 2Male ORB ISO 11926-2
Finish platingZinc
Hex size 5 IN1.063
Hex size 5 MM27.0
Item typeAdapter-elbow
Product materialCarbon steel
Product serial name1FO4-10-12OGX
Thread sealantNo
Thread size 11-14 UNS
Thread size 21 1/16-12 UN