Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| End size 1 | -24 |
| End size 2 | -24 |
| End Type 1 | Female JIS BSPP 60 degree cone |
| End type 2 | Female BSPP swivel |
| Finish plating | Oil |
| Hex size 1 IN | 2.165 |
| Hex size 1 MM | 55.0 |
| Hex size 5 IN | 1.969 |
| Hex size 5 MM | 50.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 3BW-SIN |