ADAPTER-STR, 5BW-IN, 24/24, CS-product-details

ADAPTER-STR, 5BW-IN, 24/24, CS

12033823


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandWinner by Danfoss
End size 1-24
End size 2-24
End Type 1Male BSPP 60 degree cone
End type 2Line/hose/tube
Finish platingOil
Hex size 5 IN2.165
Hex size 5 MM55.0
Item typeAdapter-straight
Product materialCarbon steel
Product serial name5BW-IN
Thread sealantNo
Thread size 1G 1 1/2