Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Drop dimension IN | 2.461 |
| Drop dimension MM | 62.5 |
| End size 1 | -24 |
| End size 2 | -24 |
| End size 3 | -24 |
| End Type 1 | Male 37 degree |
| End type 2 | Male ORB ISO 11926-3 |
| End type 3 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 1 IN | 2.165 |
| Hex size 1 MM | 55.0 |
| Hex size 5 IN | 1.890 |
| Hex size 5 MM | 48.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | AJJO-OG |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 1 7/8-12 UN |
| Thread size 2 | 1 7/8-12 UN |