Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1KH9-18-20OGXZ |
| Drop dimension IN | 1.457 |
| Drop dimension MM | 37.0 |
| End size 1 | -18 |
| End size 2 | -20 |
| End type 1 | Male JIS metric 60 degree cone |
| End type 2 | Male ORB ISO 6149-2 |
| Finish plating | Zinc |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1KH9-OG |
| Thread sealant | No |
| Thread size 1 | M18x1.5 |
| Thread size 2 | M20x1.5 |