ADAPTER-STR, 5BW-IN, 08/12, CZ-product-details

ADAPTER-STR, 5BW-IN, 08/12, CZ

12033853


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandWinner by Danfoss
End size 1-8
End size 2-12
End Type 1Male BSPP 60 degree cone
End type 2Line/hose/tube
Finish platingZinc
Hex size 5 IN1.063
Hex size 5 MM27.0
Item typeAdapter-straight
Product materialCarbon steel
Product serial name5BW-IN
Thread sealantNo
Thread size 1G 1/2