Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | AFNF-08-06-08XZ |
| Drop dimension IN | 1.181 |
| Drop dimension MM | 30.00 |
| End size 1 | -8 |
| End size 2 | -6 |
| End size 3 | -8 |
| End type 1 | Male ORFS |
| End type 2 | Male pipe (NPT) |
| End type 3 | Male ORFS |
| Finish plating | Zinc |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | AFNF |
| Thread sealant | Yes |
| Thread size 1 | 13/16-16 UN |
| Thread size 2 | 3/8-18 NPT |