Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| End size 1 | -45 |
| End size 2 | -42 |
| End Type 1 | Male ORFS metric |
| End type 2 | Male metric bonded seal |
| Finish plating | Zinc |
| Hex size 5 IN | 1.969 |
| Hex size 5 MM | 50.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1EM-WD |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | M45x2 |
| Thread size 2 | M42x2 |