Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| End size 1 | -27 |
| End size 2 | -22 |
| End Type 1 | Male ORFS metric |
| End type 2 | Male ORB ISO 6149-3 |
| Finish plating | Zinc |
| Hex size 5 IN | 1.181 |
| Hex size 5 MM | 30.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1EM-WD |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | M27x1.5 |
| Thread size 2 | M22x1.5 |