ADAPTER-STR, 1M, 18/20, CZ-product-details

ADAPTER-STR, 1M, 18/20, CZ

12035074


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandWinner by Danfoss
End size 1-18
End size 2-20
End Type 1Male metric 60 degree cone
End type 2Male metric 60 degree cone
Finish platingZinc
Hex size 5 IN1.063
Hex size 5 MM27.0
Item typeAdapter-straight
Product materialCarbon steel
Product serial name1M
Thread sealantNo
Thread size 1M18x1.5
Thread size 2M20x1.5