ADAPTER-STR, 1JT-SP, 24/32, CZ-product-details

ADAPTER-STR, 1JT-SP, 24/32, CZ

12038432


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandWinner by Danfoss
End size 1-24
End size 2-32
End Type 1Male 37 degree
End type 2Male pipe BSPT
Finish platingZinc
Hex size 5 IN2.559
Hex size 5 MM65.0
Item typeAdapter-straight
Product materialCarbon steel
Product serial name1JT-SP
Thread sealantNo
Thread size 11 7/8-12 UN
Thread size 2R 2