Nut, Male Inverted Flare
1299-3C
Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1299-3C |
| End size 1 | -3 |
| Finish plating | Passivate |
| Hex size 1 IN | 0.354 |
| Hex size 1 MM | 9.0 |
| Item type | Nut |
| Product material | 303 Stainless steel |
| Product serial name | 1299 |