Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 12X254 |
| Inside diameter IN | 0.382 |
| Inside diameter MM | 9.703 |
| Outside diameter IN | 0.678 |
| Outside diameter MM | 17.221 |
| Thickness IN | 0.070 |
| Thickness MM | 1.778 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975027837 |
