Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Class | Class 8.8 |
| Drive design | Hex |
| Head style | Hex |
| Product height in | 0.560 |
| Product height mm | 14.224 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product width in | 0.560 |
| Product width mm | 14.224 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975740095 |
