Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 131X4 |
| End size 1 | -4 |
| End type 1 | Male 45 degree inverted flare |
| Finish plating | Zinc |
| Hex size 1 IN | 0.437 |
| Hex size 1 MM | 11.1 |
| Hex size 5 IN | 0.438 |
| Hex size 5 MM | 11.1 |
| Item type | Adapter-plug |
| Product height in | 0.438 |
| Product height mm | 11.113 |
| Product length in | 0.540 |
| Product length mm | 13.716 |
| Product material | Carbon steel |
| Product serial name | 131 |
| Product width in | 0.438 |
| Product width mm | 11.113 |
| Thread sealant | No |
| Thread size 2 | 7/16-24 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975735367 |
