MISC PLUG INVERTED STEEL
131X4-BG
Tools131X4-BG Product specifications
Characteristic | Value |
|---|
| Hex size 1 IN | 0.437 |
| Hex size 1 MM | 11.100 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 810075338539 |