Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 131X6-BG |
| End size 1 | -6 |
| End type 1 | Male 45 degree inverted flare |
| Finish plating | Zinc |
| Hex size 1 IN | 0.625 |
| Hex size 1 MM | 15.900 |
| Hex size 5 IN | 0.625 |
| Hex size 5 MM | 15.9 |
| Item type | Adapter-plug |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 0.660 |
| Product length mm | 16.764 |
| Product material | Carbon steel |
| Product serial name | 131 |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Thread sealant | No |
| Thread size 2 | 5/8-18 UNF |
