Straight Adapters 1N-06-08 (RIGHT)

ADPT BT X BT

135-10-12


Tools

Product specifications

Characteristic
Value
BrandDanfoss
End Type 1Male pipe BSPT
End Type 2Male pipe BSPT
Hex size 1 IN1.181
Hex size 1 MM30.000
Thread sealantNo