Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | 15.006-15-8 |
| End size 1 | -8 |
| End size 2 | 15L |
| End Type 1 | Male pipe (NPTF) |
| End Type 2 | 24 degree tube port light duty |
| Finish plating | Dura-Kote |
| Hex size 3 MM | 24.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 15.006 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPTF |
| Thread size 2 | M22x1.5 |