Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | 15.013-6-4 |
| End size 1 | M14 |
| End size 2 | -4 |
| End type 1 | Male metric 60 |
| End type 2 | Male BSP DIN 3852 form B |
| Finish plating | Zinc |
| Hex size 3 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 15.013 |
| Thread size 1 | M14x1.5 |
| Thread size 2 | G 1/4 |