Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 15.063-15-10 |
| End size 1 | -15 |
| End size 2 | -10 |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 0.945 |
| Hex size 5 MM | 24.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 15.063000000000001 |
| Thread sealant | No |
| Thread size 1 | M22x1.5 |
| Thread size 2 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146043610 |
