Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | 15.070-15-13.1 |
| End size 1 | 15L |
| End size 2 | M22 |
| End Type 1 | 24 degree tube port light duty |
| End Type 2 | Male DIN3852 form B series DIN |
| Finish plating | Zinc |
| Hex size 3 MM | 27.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 15.070 |
| Thread size 1 | M22x1.5 |
| Thread size 2 | M22x1.5 |