Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 15.117-10-8AB |
| End size 1 | -10 |
| End size 2 | -8 |
| End Type 1 | Male metric 60 degree cone |
| End type 2 | Male 37 degree |
| Finish plating | Oil |
| Hex size 1 IN | 0.860 |
| Hex size 1 MM | 21.8 |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 15.117000000000001 |
| Thread sealant | No |
| Thread size 1 | M18x1.5 |
| Thread size 2 | 3/4-16 UNF |
| Tube outside diameter 1 IN | 0.390 |
| Tube outside diameter 1 MM | 9.9 |
| Tube outside diameter 2 IN | 0.390 |
| Tube outside diameter 2 MM | 9.9 |
