Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 15.164-10-8 |
| End size 1 | 10S |
| End size 2 | -8 |
| End type 1 | 24 degree DKO swivel heavy duty |
| End type 2 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 1 MM | 22.000 |
| Hex size 3 MM | 22.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 15.164 |
| Thread size 1 | M18x1.5 |
| Thread size 2 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146043764 |
![Danfoss 15.164 Series Straight Adapters Metric to 37° Flare 15.164-6-6 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318194%2FID463022680304-0101_preview.jpg&w=1920&q=75)