Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 15.165-20-16 |
| End size 1 | -20 |
| End size 2 | -16 |
| End Type 1 | Female globeseal 60 swivel |
| End type 2 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 36.000 |
| Hex size 3 MM | 36.0 |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 15.164999999999999 |
| Thread sealant | No |
| Thread size 1 | M30x2 |
| Thread size 2 | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146043801 |
![Danfoss 15.165 Series Straight Adapters Metric to 37° Flare 15.165-20-16 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318215%2FID463022680305-0101_preview.jpg&w=1920&q=75)