Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 15.165B-25-20S |
| End size 1 | -25 |
| End size 2 | -20 |
| End Type 1 | Female globeseal DIN 24/60 |
| End type 2 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.811 |
| Hex size 1 MM | 46.0 |
| Hex size 5 IN | 1.811 |
| Hex size 5 MM | 46.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 15.165B |
| Thread sealant | No |
| Thread size 1 | M38X1.5 |
| Thread size 2 | 1 5/8-12 UN |