Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 15.247-12-12 |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Male 45 degree inverted flare |
| End type 2 | 5400 MALE COUPLING |
| Finish plating | Dura-Kote |
| Hex size 3 MM | 36.0 |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 15.247 |
| Thread sealant | No |
| Thread size 1 | 1 1/16-14 UN |
| Thread size 2 | 1 1/4-18 UNEF |
