Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 15.247-12-16 |
| End size 1 | -12 |
| End size 2 | -16 |
| End type 1 | Male 45 degree inverted flare |
| End type 2 | 5400 MALE COUPLING |
| Finish plating | Zinc |
| Hex size 3 MM | 46.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 15.247 |
| Thread size 1 | 1 1/16-14 UN |
| Thread size 2 | 1 19/32-20 UNS |