Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 16X863 |
| Class | Class 8.8 |
| Drive design | Hex |
| Head style | Hex |
| Product height in | 0.620 |
| Product height mm | 15.748 |
| Product length in | 2.050 |
| Product length mm | 52.070 |
| Product width in | 0.620 |
| Product width mm | 15.748 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975572757 |
