Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 17.409-16-13 |
| End size 1 | -16 |
| End size 2 | -13 |
| End Type 1 | Male metric 60 degree cone |
| End type 2 | Line/hose/tube |
| Finish plating | Oil |
| Hex size 1 IN | 0.945 |
| Hex size 1 MM | 24.000 |
| Hex size 5 IN | 0.945 |
| Hex size 5 MM | 24.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 17.408999999999999 |
| Thread sealant | No |
| Thread size 1 | M22x1.5 |