Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 186-1299-7-6 |
| End size 1 | -7 |
| End size 2 | -6 |
| End type 1 | Male inverted flare |
| Finish | Zinc clear trivalent chromate |
| Finish plating | Oil |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.000 |
| Item type | Nut |
| Material | Carbon steel |
| Product material | Carbon steel |
| Product serial name | 1299 |
| Thread sealant | No |
| Thread size 1 | 11/16-18 UN |