Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 186-900605-8 |
| End size 1 | -8 |
| End Type 1 | Male 37 degree |
| Finish plating | Oil |
| Item type | Adapter-sleeve |
| Product material | Carbon steel |
| Product serial name | 900605 |
| Thread sealant | No |