Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Nickel |
| Finish plating | Nickel plating |
| Fluid compatibility | Compressed air and other gasesOxyacetylene service |
| Hex size 1 IN | 0.740 |
| Hex size 1 MM | 18.800 |
| Product material | Brass |
| Sub brand | Hansen |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.295 |
| Tube outside diameter 1 MM | 7.5 |
| Tube outside diameter 2 IN | 0.295 |
| Tube outside diameter 2 MM | 7.5 |
| Working pressure max psi | 1500 |
| Working pressure bar | 103 |
| Working pressure max BAR | 103 |
| Working pressure PSI | 1500 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146097507 |
