Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1B-02-04SV |
| Complete connector | Yes |
| End size 1 | -2 |
| End size 2 | -4 |
| End Type 1 | Male BSPP 60 degree cone |
| End Type 2 | Male BSPP 60 degree cone |
| Finish plating | Passivate |
| Hex size 5 MM | 19.000 |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 1B |
| Thread sealant | No |
| Thread size 1 | G 1/8 |
| Thread size 2 | G 1/4 |